3.6.4.2 Supported Libero version

SmartHLS supports Libero v2024.2.

The first two numbers of the SmartHLS version correspond to the compatible Libero version. Standalone SmartHLS releases are compatible with the previous Libero version and append a third number to the version. For example, SmartHLS v2023.2.1 would be compatible with Libero 2024.2.