15.2.8.5 HSM Server Installation and Provisioning

U-HSM and M-HSM server installation and provisioning can be done manually or by using the setup utility provided by Microchip.

For information about obtaining components of the HSM servers and installation and provisioning instructions, see the User HSM Installation and Setup User Guide for the U-HSM and the Manufacturer HSM Installation and Setup User Guide for the M-HSM.

15.2.8.5.1 Use of the Microchip Web Portal

The Microchip Website is designed to provide SPPS customers with a convenient way to interact with Microchip Manufacturing HSM during the provisioning of the U-HSM and the M-HSM. It also allows Microchip IHP customers to initiate and control their programming jobs executed by IHP.