15.4.5.1 HSM Programming or Debug Job

A programming or debug job can be set up for execution in an untrusted environment. In this case, the M-HSM protects cryptographic key material and other sensitive data required by device security protocols during the manufacturing processes.

HSM data is added to the Programming or Debug Job with HSM Task(s). See HSM Tasks for details. A Programming Data entry is created in the Job Manager project using the new_prog_job Tcl command.