20.1.1 Creating a new PolarFire SoC Project
(Ask a Question)Use the MSS standalone configurator tool and Libero® SoC to create MSS-based designs. For more information, see the Standalone MSS Configurator User Guide for PolarFire SoC .
- Create the MSS configurator using the pfsoc_mss application by either creating a new configuration (
.cfg) file or by opening an existing one. - Configure the MSS subsystem with the required FIC interface and other necessary modules like DDR and Crypto.
 - Generate the MSS component file (
.cxz). 
After finishing with the MSS standalone configuration, import the MSS subsystem into Libero, and then design the entire system, as follows:
- Open the Libero SoC Design Suite.
 - Create the project.
 - Invoke system builder to create your MSS block.
 - Import the MSS component file.
 - Design your entire system using MSS, AXI4 interconnect, fabric targets, and fabric initiators.
 - After designing the entire system, check the DRC and generate the system.
 - Add supported BFM instructions in the BFM files created in project.
 - Add required test bench to perform simulation.
 - Launch the Pre-Synth simulation.
Figure 20-2. Launching Simulation