6.9 Block PDC Commands
(Ask a Question)move_block and set_block_options are two PDC commands available for working with design blocks at the top-level design.
Use the move_block and set_block_options commands to make changes in the top-level design.
In the top-level design, put the move_block and set_block_options commands in an NDC file () and associate the NDC file with Synthesis.