13.11.4.2 Show These Fields in This Order
(Ask a Question)Shows the list of fields you want to see in the timing analysis grid. Use Add or Remove to move selected items from Available fields to Show these fields in this order or vice versa. You can change the order in which these fields are displayed by using Move Up or Move Down.