13.11.7.6 Show Clock Network Details in Expanded Path
(Ask a Question)Displays the clock network details as well as the data path details in the Expanded Path views.
Limit the number of parallel paths in expanded path to: For each expanded path, specify the maximum number of parallel paths that SmartTime displays. The default number of parallel paths is 1.