15.2.6.5 Creation and Execution of non-HSM Jobs
(Ask a Question)The creation of a non-HSM job is similar to an HSM Job with the exception that there is no IHP job type option, and the job is exported directly without HSM Tasks (see Adding HSM Data to the Job through HSM Tasks).
The user adds target and bypass devices. Target Microchip devices are associated with the bitstreams in Programing Data.
Job generation is done at the job level (explained in the Job Manager User Guide ). The created job is sent to Production and can only be executed by FlashPro Express programming software.