9.7 XCVR View
(Ask a Question)The XCVR View allows the user to make assignments for Transceiver Lanes, Reference Clocks and Transmit PLLs. It presents the following views:
- A schematic view of the Reference Clock (REFCLK), the TransmitPLL, and the Transceiver Lanes they drive. See Figure 1.
 - A graphical placement view of the REFCLK, its connection from the PADS, to the TransmitPLL, to the Transceiver Lanes. See Figure 2.
 - A Signal Integrity View for a Transceiver Lane, showing TX Emphasis
            Amplitude, TX Impedance, TX Transmit Common Mode Adjustment, RX and TX Polarity, RX
            Insertion Loss, RX CTLE, RX Termination, RX P/N Board Connection, and RX Loss of Signal
            Detector (Low and High). See Figure   3.
Figure 9-12. XCVR Interface—Schematic View 
Figure 9-13. XCVR Interface—Graphical Placement View 
Figure 9-14. I/O Editor—XCVR View—Signal Integrity View 
 
The Signal Integrity View for a Transceiver Lane shows the following:
- TX Emphasis Amplitude
 - TX Impedance
 - TX Transmit Common Mode Adjustment
 - RX and TX Polarity, RX Insertion Loss, RX CTLE
 - RX Termination
 - RX P/N Board Connection
 - RX Loss of Signal Detector (Low, High, Calibration, and CDR Gain)