8.2.1 Supported Families and Platforms
(Ask a Question)The Netlist Viewer supports SmartFusion® 2, IGLOO® 2, RTG4™, PolarFire®, and PolarFire SoC family devices and runs on Windows® and Linux® systems.
Important: Depending on the device selected, some user interface
         elements such as icons, options, tabs, and dialog boxes may vary slightly in appearance
         and/or content. Basic Netlist Viewer functionality remains the same, regardless of the
         device chosen. In this user guide, a PolarFire device is used in the example
         figures.