15.1.11 Electrical Parameters
(Ask a Question)This section describes the FlashPro electrical parameters.
15.1.11.1 DC Characteristics for FlashPro6
(Ask a Question)| Parameter | Test Condition | VJTAG  Voltage Range  | Min. | Typ. | Max. | Unit | 
|---|---|---|---|---|---|---|
| 
                             VIH High- level input voltage  | — | 
                             1.20 V to 1.95 V  | 
                             VJTAG_VSPI x 0.65  | — | — | 
                             V  | 
| — | 
                             1.95 V to 2.70 V  | 
                             1.6  | — | — | 
                             V  | |
| — | 
                             2.70 V to 3.60 V  | 
                             2  | — | — | 
                             V  | |
| VIL Low-level input voltage | — | 
                             1.20 V to 1.95 V  | — | — | 
                             VJTAG_VSPIx0.35  | 
                             V  | 
| — | 
                             1.95 V to 2.70 V  | — | — | 
                             0.7  | 
                             V  | |
| — | 
                             2.70 V to 3.60 V  | — | — | 
                             0.8  | 
                             V  | |
| 
                             VOH  | 
                             IOH = –100 μA  | 
                             1.2 V to 3.6 V  | 
                             VJTAG_VSPI - 0.2  | — | — | 
                             V  | 
| 
                             IOH = –3 mA  | 
                             1.2 V  | — | — | — | 
                             V  | |
| 
                             IOH = –6 mA  | 
                             1.4 V  | 
                             1.05  | — | — | 
                             V  | |
| 
                             IOH = –8 mA  | 
                             1.65 V  | 
                             1.2  | 
                             0.95  | — | 
                             V  | |
| 
                             IOH = –9 mA  | 
                             2.3 V  | 
                             1.75  | — | — | 
                             V  | |
| 
                             IOH = –12 mA  | 
                             3 V  | 
                             2.3  | — | — | 
                             V  | |
| 
                             VOL  | 
                             IOH = –100 μA  | 
                             1.2 V to 3.6 V  | — | — | — | 
                             V  | 
| 
                             IOH = –3 mA  | 
                             1.2 V  | — | 
                             0.25  | — | 
                             V  | |
| 
                             IOH = –6 mA  | 
                             1.4 V  | — | — | — | 
                             V  | |
| 
                             IOH = –8 mA  | 
                             1.65 V  | — | — | — | 
                             V  | |
| 
                             IOH = –9 mA  | 
                             2.3 V  | — | — | — | 
                             V  | |
| 
                             IOH = –12 mA  | 
                             3 V  | — | — | — | 
                             V  | |
| 
                             IOH High- level output current  | — | 
                             1.1 V to 1.2 V  | — | — | 
                             –3  | 
                             mA  | 
| — | 
                             1.4 V to 1.6 V  | — | — | 
                             –6  | 
                             mA  | |
| — | 
                             1.65 V to 1.95 V  | — | — | 
                             –8  | 
                             mA  | |
| — | 
                             2.3 V to 2.7 V  | — | — | 
                             –9  | 
                             mA  | |
| — | 
                             3 V to 3.6 V  | — | — | 
                             –12  | 
                             mA  | |
| — | 
                             1.1 V to 1.2 V  | — | — | 
                             3  | 
                             mA  | |
| — | 
                             1.4 V to 1.6 V  | — | — | 
                             6  | 
                             mA  | |
| 
                             IOL Low-level output current  | — | 
                             1.65 V to 1.95 V  | — | 
                             8  | — | 
                             mA  | 
| — | 
                             3 V to 3.6 V  | — | 
                             12  | — | 
                             mA  | |
| — | 
                             2.3 V to 2.7 V  | — | 
                             9  | — | 
                             mA  | 
15.1.11.2 DC Characteristics for FlashPro5/4/3/3X
(Ask a Question)The target board must provide the VCC, VCCI, VPUMP, and VJTAG during programming.
The VJTAG signal is driven from the target/DUT board. The VJTAG pin is sensed by the FP4 to configure the internal input and output buffers to the same I/O voltage levels. The VJTAG pin is only an input pin to the programmer.
| Description | Symbol | Min. | Max. | Unit | 
|---|---|---|---|---|
Input low voltage, TDO  | VIL  | –0.5  | 0.35*VJTAG  | V  | 
Input high voltage, TDO  | VIH  | 0.65*VJTAG  | 3.6  | V  | 
Input current, TDO  | IIL, IIH  | –20  | +20  | mA  | 
Input capacitance, TDO  | 40  | pF  | ||
Output voltage, VPUMP, operating  | VPP  | +3.0  | +3.6  | V  | 
Output current, VPUMP  | IPP  | — | 250  | mA  | 
VJTAG = 1.5 V  | ||||
Output low voltage, TCK, TMS, TDI, 100 µA load  | VOL  | 0.0  | 0.2  | V  | 
Output low voltage, TCK, TMS, TDI, 4 mA load  | VOL  | 0.0  | 0.30*VJTAG  | V  | 
Output high voltage, TCK, TMS, TDI, 100 µA load  | V  | VJTAG–0.2  | VJTAG  | V  | 
Output high voltage, TCK, TMS, TDI, 4 mA load  | VOH  | 0.70*VJTAG  | VJTAG  | V  | 
Output current, TCK, TMS, TDI  | IOL, IOH  | –4  | +4  | mA  | 
VJTAG = 1.8 V  | ||||
Output low voltage, TCK, TMS, TDI, 100 µA load  | VOL  | 0.0  | 0.2  | V  | 
Output low voltage, TCK, TMS, TDI, 6 mA load  | VOL  | 0.0  | 0.3  | V  | 
Output high voltage, TCK, TMS, TDI, 100 µA load  | VOH  | VJTAG–0.2  | VJTAG  | V  | 
Output high voltage, TCK, TMS, TDI, 6 mA load  | VOH  | 1.25  | VJTAG  | V  | 
Output current, TCK, TMS, TDI  | IOL, IOH  | –6  | +6  | mA  | 
VJTAG = 2.5 V  | ||||
Output low voltage, TCK, TMS, TDI, 100 µA load  | VOL  | 0.0  | 0.2  | V  | 
| 
                             Output low voltage, TCK, TMS, TDI, 8 mA load  | 
                             VOL  | 
                             0.0  | 
                             0.6  | 
                             V  | 
| 
                             Output high voltage, TCK, TMS, TDI, 100 µA load  | 
                             VOH  | 
                             VJTAG–0.2  | 
                             VJTAG  | 
                             V  | 
| 
                             Output high voltage, TCK, TMS, TDI, 8 mA load  | 
                             VOH  | 
                             1.8  | 
                             VJTAG  | 
                             V  | 
| 
                             Output current, TCK, TMS, TDI  | 
                             IOL, IOH  | 
                             –8  | 
                             +8  | 
                             mA  | 
| 
                             VJTAG = 3.3V  | ||||
| 
                             Output low voltage, TCK, TMS, TDI, 100 µA load  | 
                             VOL  | 
                             0.0  | 
                             0.2  | 
                             V  | 
| 
                             Output low voltage, TCK, TMS, TDI, 8 mA load  | 
                             VOL  | 
                             0.0  | 
                             0.4  | 
                             V  | 
| 
                             Output high voltage, TCK, TMS, TDI, 100 µA load  | 
                             VOH  | 
                             VJTAG–0.2  | 
                             VJTAG  | 
                             V  | 
| 
                             Output high voltage, TCK, TMS, TDI, 8 mA load  | 
                             VOH  | 
                             2.4  | 
                             VJTAG  | 
                             V  | 
| 
                             Output current, TCK, TMS, TDI  | 
                             IOL, IOH  | 
                             –8  | 
                             +8  | 
                             mA  |