I2C Port Configuration for Fabric I/O

Fabric connections for the MSS I2C peripherals do not generate an output port, instead only an Output Enable (OE) port is available on the MSS component. You must instantiate an BIBUF with the D connected to 'GND' and the E and Y pins connected to OE and IN, respectively. The following figure shows these connections.

Figure 20-23. Fabric Connections

To see the BIBUF configuration required to use the I2C peripheral with fabric connections, see the PolarFire SoC Icicle Kit Reference Design from MSS_WRAPPER subsystem > SmartDesign .

Figure 20-24. MPFS Icicle Kit Base Design Hierarchy