1.7.4 Dual Partition Configuration Words
In Dual Partition modes, each partition has its own set of Flash Configuration Words. The
full set of Configuration registers in the Active Partition is used to determine the
device’s configuration. The Configuration Words in the Inactive Partition are not used
until FBTSEQ is programmed for it to be the Active Partition, and a Reset occurs. The
BOOTSWP instruction does not change the device’s effective
configuration based on the newly Active Partition’s Configuration Words.