1.5.1 Protected Regions

Up to eight protected regions can be created in the Flash memory. The start address, end address and region type are defined by the Configuration Words in UCB memory. The protected region can be configured to restrict read, write, erase (OTP) or CRC calculations by the NVM module.