DRV_ETHPHY_CLIENT_STATUS Enumeration
C
C
typedef enum {
DRV_ETHPHY_CLIENT_STATUS_ERROR,
DRV_ETHPHY_CLIENT_STATUS_CLOSED,
DRV_ETHPHY_CLIENT_STATUS_BUSY,
DRV_ETHPHY_CLIENT_STATUS_READY
} DRV_ETHPHY_CLIENT_STATUS;
Description
Ethernet PHY Driver Client Status This enumeration identifies the client-specific status of the Ethernet PHY driver.
- DRV_ETHPHY_CLIENT_STATUS_ERROR - Unspecified error condition
- DRV_ETHPHY_CLIENT_STATUS_CLOSED - Client is not open
- DRV_ETHPHY_CLIENT_STATUS_BUSY - An operation is currently in progress
- DRV_ETHPHY_CLIENT_STATUS_READY - Up and running, no operations running
Remarks
None.