DRV_ETHPHY_Initialize Function

C

SYS_MODULE_OBJ DRV_ETHPHY_Initialize(const SYS_MODULE_INDEX index, const SYS_MODULE_INIT * const init); 

Returns

  • a valid handle to a driver object, if successful.
  • SYS_MODULE_OBJ_INVALID if initialization failed.

Description

This function initializes the Ethernet PHY driver, making it ready for clients to open and use it.

Remarks

  • This function must be called before any other Ethernet PHY routine is called.
  • This function should only be called once during system initialization unless DRV_ETHPHY_Deinitialize is called to deinitialize the driver instance.
  • The returned object must be passed as argument to DRV_ETHPHY_Reinitialize, DRV_ETHPHY_Deinitialize, DRV_ETHPHY_Tasks and DRV_ETHPHY_Status routines.

Preconditions

None.

Example

DRV_ETHPHY_INIT init; SYS_MODULE_OBJ objectHandle; 

// Populate the Ethernet PHY initialization structure 
init.phyId = ETHPHY_ID_0; 

// Populate the Ethernet PHY initialization structure 
init.phyId = ETHPHY_ID_2;
 init.pPhyObject = &DRV_ETHPHY_OBJECT_SMSC_LAN8720; 

// Do something 
objectHandle = DRV_ETHPHY_Initialize(DRV_ETHPHY_INDEX_0, (SYS_MODULE_INIT*)&init);
 if (SYS_MODULE_OBJ_INVALID == objectHandle) { 
// Handle error 
}