DRV_ETHMAC_INDEX_0 Macro
C
#define DRV_ETHMAC_INDEX_0 0
#define DRV_ETHMAC_INDEX_1 1 Description
Ethernet Driver Module Index Numbers These constants provide Ethernet driver index definitions.
Remarks
These constants should be used in place of hard-coded numeric literals. These values should be passed into the MAC initialization routines to identify the driver instance in use.