DRV_ETHMAC_Tasks_ISR Function
C
void DRV_ETHMAC_Tasks_ISR(SYS_MODULE_OBJ macIndex); Returns
None.
Description
This is the Ethernet MAC driver interrupt service routine. It processes the Ethernet related interrupts and notifies the events to the driver user (the TCP/IP stack).
Remarks
None.
Preconditions
DRV_ETHMAC_PIC32MACInitialize() should have been called. The TCP/IP stack event notification should be enabled.