| Client Level Functions | |
| DRV_ETHMAC_PIC32MACClose | Closes a client instance of the PIC32 MAC Driver. |
| DRV_ETHMAC_PIC32MACConfigGet | Gets the current MAC driver configuration. |
| DRV_ETHMAC_PIC32MACDeinitialize | Deinitializes the PIC32 Ethernet MAC. |
| DRV_ETHMAC_PIC32MACInitialize | Initializes the PIC32 Ethernet MAC. |
| DRV_ETHMAC_PIC32MACLinkCheck | Checks current link status. |
| DRV_ETHMAC_PIC32MACOpen | Opens a client instance of the PIC32 MAC Driver. |
| DRV_ETHMAC_PIC32MACParametersGet | MAC parameter get function. |
| DRV_ETHMAC_PIC32MACPowerMode | Selects the current power mode for the Ethernet MAC. |
| DRV_ETHMAC_PIC32MACProcess | MAC periodic processing function. |
| DRV_ETHMAC_PIC32MACStatisticsGet | Gets the current MAC statistics. |
| DRV_ETHMAC_PIC32MACStatus | Provides the current status of the MAC driver module. |
| DRV_ETHMAC_PIC32MACReinitialize | Reinitializes the PIC32 Ethernet MAC. |
| DRV_ETHMAC_PIC32MACRegisterStatisticsGet | Gets the current MAC hardware statistics registers. |
| Receive Functions |
| DRV_ETHMAC_PIC32MACPacketRx | This is the MAC receive function. |
| DRV_ETHMAC_PIC32MACRxFilterHashTableEntrySet | Sets the current MAC hash table receive filter. |
| Transmit Functions |
| DRV_ETHMAC_PIC32MACPacketTx | MAC driver transmit function. |
| Event Functions | |
| DRV_ETHMAC_PIC32MACEventAcknowledge | Acknowledges and re-enables processed events. |
| DRV_ETHMAC_PIC32MACEventMaskSet | Enables/disables the MAC events. |
| DRV_ETHMAC_PIC32MACEventPendingGet | Returns the currently pending events. |
| Other Functions | |
| DRV_ETHMAC_Tasks_ISR | Ethernet MAC driver interrupt function. |
| DRV_ETHMAC_PIC32MACTasks | Maintains the EThernet MAC driver's state machine. |
| Data Types and Constants | |
| DRV_ETHMAC_INDEX_COUNT | Number of valid Ethernet driver indices. |
| DRV_ETHMAC_INDEX_0 | Ethernet driver index definitions. |
| DRV_ETHMAC_INDEX_1 | This is macro DRV_ETHMAC_INDEX_1. |