PPP_EchoRequestCancel Function
C
PPP_ECHO_RESULT PPP_EchoRequestCancel (PPP_REQUEST_HANDLE pppHandle);Returns
PPP_ECHO_OK - Indicates the cancel request was successful
PPP_ECHO_BAD_REQ_HANDLE - No such request is currently scheduled Invalid handle
Description
This function allows a PPP client to cancel a pending PPP echo request. The request should have been previously scheduled with PPP_EchoRequest.
Remarks
None
Preconditions
The PPP module must be initialized and up and running. Valid handle obtained using PPP_EchoRequest.
Parameters
pppHandle - valid PPP handle