TCPIP_TFTPS_DEFAULT_BLOCK_SIZE Macro
C
#define TCPIP_TFTPS_DEFAULT_BLOCK_SIZE (32) Description
The maximum value for the file name size. Even though the RFC allows blocks of up to 65464 bytes, In practice the limit is set to 1468 bytes: the size of an Ethernet MTU minus the headers of TFTP (4 bytes), UDP (8 bytes) and IP (20 bytes)