TCPIP_DHCPS_REQ_FORMAT_ERR_MASK Enumeration
C
typedef enum
{
TCPIP_DHCPS_REQ_FORMAT_ERR_NONE = 0,
TCPIP_DHCPS_REQ_FORMAT_ERR_SRV_ID_SET = 0x0001,
TCPIP_DHCPS_REQ_FORMAT_ERR_SRV_ID_MISS = 0x0002,
TCPIP_DHCPS_REQ_FORMAT_ERR_REQUEST_IP_SET = 0x0004,
TCPIP_DHCPS_REQ_FORMAT_ERR_REQUEST_IP_MISS = 0x0008,
TCPIP_DHCPS_REQ_FORMAT_ERR_CIADDR_ERR = 0x0010,
}TCPIP_DHCPS_REQ_FORMAT_ERR_MASK;
Description
DHCPs error mask for a TCPIP_DHCPS_EVENT_REQ_FORMAT_ERROR event
List of errors that can be signaled by a TCPIP_DHCPS_EVENT_REQ_FORMAT_ERROR event. More that one error could be set.
Members
| Members | Description |
|---|---|
| TCPIP_DHCPS_REQ_FORMAT_ERR_NONE | no error occurred |
| TCPIP_DHCPS_REQ_FORMAT_ERR_SRV_ID_SET | server identifier set when it should have been cleared |
| TCPIP_DHCPS_REQ_FORMAT_ERR_SRV_ID_MISS | server identifier missing when it should have been set |
| TCPIP_DHCPS_REQ_FORMAT_ERR_REQUEST_IP_SET | requested IP address set when it should have been cleared |
| TCPIP_DHCPS_REQ_FORMAT_ERR_REQUEST_IP_MISS | requested IP address missing |
| TCPIP_DHCPS_REQ_FORMAT_ERR_CIADDR_ERR | wrong 'ciaddr' field |