TCPIP_DHCPS_LEASE_INFO Structure
C
typedef struct
{
IPV4_ADDR ipAddress;
uint32_t leaseTime;
uint8_t leaseState;
uint8_t clientIdLen;
uint8_t clientId[];
}TCPIP_DHCPS_LEASE_INFO;
Description
Structure: TCPIP_DHCPS_LEASE_INFO
DHCP Server module lease data.
DHCP Server lease info data
Remarks
The clientId field should hold at least TCPIP_DHCPS_CLIENT_ID_MAX_SIZE characters otherwise truncation will occur!
Members
| Members | Description |
|---|---|
| ipAddress | leased IP address |
| leaseTime | remaining lease time |
| leaseState | A TCPIP_DHCPS_LEASE_STATE value, the current state |
| clientIdLen | on input this stores the size of the clientId |
| on return, this field stores the actual client ID size | |
| clientId | the client ID used for this lease |
| should hold >= than TCPIP_DHCPS_CLIENT_ID_MAX_SIZE | |
| otherwise it will be truncated | |
| normally a hardware MAC address | |
| but clients can use other IDs |