TCPIP_TFTP_CMD_TYPE Enumeration
C
typedef enum _TFTP_CMD_TYPE {
TFTP_CMD_PUT_TYPE = 0,
TFTP_CMD_GET_TYPE,
TFTP_CMD_NONE
} TCPIP_TFTP_CMD_TYPE;
Description
Enumeration: TCPIP_TFTP_CMD_TYPE.
These enum values are issued from the command line.
Members
| Members | Description |
|---|---|
| TFTP_CMD_PUT_TYPE = 0 | TFTP client issues a PUT command to write a file to the server. |
| TFTP_CMD_GET_TYPE | TFTP client issues a GET command to read the file from the server. |