TCPIP_TFTPC_SetCommand Function
C
TCPIP_TFTPC_OPERATION_RESULT TCPIP_TFTPC_SetCommand(
IP_MULTI_ADDRESS* mAddr,
IP_ADDRESS_TYPE ipType,
TCPIP_TFTP_CMD_TYPE cmdType,
const char * fileName
);
Description
This function is used to set the client mode, server, and file name. The file name is accessed as per the TFTP command mode.
Preconditions
The TCP/IP stack should have been initialized.
Parameters
| Parameters | Description |
|---|---|
| mAddr | Server address. |
| ipType | IP address type either IPv4 or IPv6 type. |
| cmdType | GET or PUT command. |
| fileName | File to be processed. |
Returns
TFTPC_ERROR_BUSY - TFTP client is busy for one file processing, retry later. when there is a TFTP operation going on, the other operation has to wait until the TFTP operation is completed.
TFTPC_ERROR_INVALID_FILE_LENGTH - File length should not be more than TCPIP_TFTPC_FILENAME_LEN.
TFTPC_ERROR_NONE - Successful command operation.
Remarks
None.