__ss_aligntype Macro
C
#define __ss_aligntype uint32_t
Description
Structure large enough to hold any socket address (with the historical exception of AF_UNIX). 128 bytes reserved.
#define __ss_aligntype uint32_t
Structure large enough to hold any socket address (with the historical exception of AF_UNIX). 128 bytes reserved.