sockaddr_in6 Structure
C
struct sockaddr_in6 {
short sin6_family;
uint16_t sin6_port;
uint32_t sin6_flowinfo;
struct in6_addr sin6_addr;
uint32_t sin6_scope_id;
};
Description
In the Internet address family.
Members
Members | Description |
---|---|
sin6_family | Address family. Must be AF_INET. |
sin6_port | Internet Protocol (IP) port. |
sin6_flowinfo | IPv6 flow information. |
sin6_addr | IPv6 address in network byte order. |
sin6_scope_id | IPv6 scope ID. |