in_addr Structure
C
struct in_addr {
union {
struct {
uint8_t s_b1, s_b2, s_b3, s_b4;
} S_un_b;
struct {
uint16_t s_w1, s_w2;
} S_un_w;
uint32_t S_addr;
} S_un;
};
Members
Members | Description |
---|---|
union S_un | Union of IP address. |
struct S_un_b | IP address in Byte. |
struct S_un_w | IP address in Word. |
S_addr | IP address. |