38.4.10 5-Bit DAC Specifications
Standard Operating Conditions (unless otherwise stated) VDD = 3.0V, TA = 25°C |
|||||||
---|---|---|---|---|---|---|---|
Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
DSB01 | VLSB | Step Size | — | (VDACREF+-VDACREF-)/32 | — | V | |
DSB02 | VACC | Absolute Accuracy | — | — | ±0.5 | LSb | |
DSB03* | RUNIT | Unit Resistor Value | — | 5000 | — | Ω | |
DSB04* | TST | Settling Time(1) | — | — | 10 | μs | |
* - These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
|