38.4.5 Reset, WDT, Oscillator Start-up Timer, Power-up Timer, Brown-Out Reset and Low-Power Brown-Out Reset Specifications
Standard Operating Conditions (unless otherwise stated) | |||||||
---|---|---|---|---|---|---|---|
Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
RST01* | TMCLR | MCLR Pulse Width Low to ensure Reset | 2 | — | — | μs | |
RST02* | TIOZ | I/O high-impedance from Reset detection | — | — | 2 | μs | |
RST03 | TWDT | Watchdog Timer Time-out Period | — | 16 | — | ms | 1:512 Prescaler |
RST04* | TPWRT | Power-up Timer Period | — | 65 | — | ms | |
RST05 | TOST | Oscillator Start-up Timer Period(1,2) | — | 1024 | — | TOSC | |
RST06 | VBOR | Brown-out Reset Voltage |
2.7 2.55 2.3 1.8 |
2.85 2.7 2.45 1.9 |
3.0 2.85 2.6 2.1 |
V V V V |
BORV= BORV= BORV= BORV= |
RST07 | VBORHYS | Brown-out Reset Hysteresis | — | 44 | — | mV | BORV=11 |
RST08 | TBORDC | Brown-out Reset Response Time | — | 3 | — | μs | |
RST09 | VLPBOR | Low-Power Brown-out Reset Voltage | — | 1.9 | — | V | |
* - These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
|