38.4.2 Internal Oscillator Parameters(1)
Standard Operating Conditions (unless otherwise stated) | |||||||
---|---|---|---|---|---|---|---|
Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
OS50 | FHFOSC | Precision Calibrated HFINTOSC Frequency | — |
4 8 12 16 32 48 64 |
— | MHz | (Note 2) |
OS51 | FHFOSCLP | Low-Power Optimized HFINTOSC Frequency |
—
— |
1
2 |
—
— |
MHz
MHz |
Fundamental Freq.1 MHz Fundamental Freq. 2 MHz |
OS52 | FMFOSC | Internal Calibrated MFINTOSC Frequency | — | 500 | — | kHz | |
OS53* | FLFOSC | Internal LFINTOSC Frequency | — | 31 | — | kHz | |
OS54* | THFOSCST | HFINTOSC Wake-up from Sleep Start-up Time |
— — |
11 100 |
30 — |
μs μs |
VREGPM= VREGPM= |
OS56 | TLFOSCST | LFINTOSC Wake-up from Sleep Start-up Time | — | 0.2 | — | ms | |
* - These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
|