38.4.6 High/Low-Voltage Detect Characteristics
Standard Operating Conditions (unless otherwise stated) | |||||||
---|---|---|---|---|---|---|---|
Param No. | Sym. | Characteristic | Min. | Typ. | Max. | Units | Conditions |
HLVD01 | VDET | Voltage Detect | — | 1.90 | — | V | HLVDSEL=b'0000' |
— | 2.10 | — | V | HLVDSEL=b'0001' |
|||
— | 2.25 | — | V | HLVDSEL=b'0010' |
|||
— | 2.50 | — | V | HLVDSEL=b'0011' |
|||
— | 2.60 | — | V | HLVDSEL=b'0100' |
|||
— | 2.75 | — | V | HLVDSEL=b'0101' |
|||
— | 2.90 | — | V | HLVDSEL=b'0110' |
|||
— | 3.15 | — | V | HLVDSEL=b'0111' |
|||
— | 3.35 | — | V | HLVDSEL=b'1000' |
|||
— | 3.60 | — | V | HLVDSEL=b'1001' |
|||
— | 3.75 | — | V | HLVDSEL=b'1010' |
|||
— | 4.00 | — | V | HLVDSEL=b'1011' |
|||
— | 4.20 | — | V | HLVDSEL=b'1100' |
|||
— | 4.35 | — | V | HLVDSEL=b'1101' |
|||
— | 4.65 | — | V | HLVDSEL=b'1110' |