14.13.13 PIE3
Name: | PIE3 |
Address: | 0xEC0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RC1IE | TX1IE | BCL1IE | SSP1IE | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit 5 – RCxIE EUSARTx Receive Interrupt Enable bit
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 4 – TXxIE EUSARTx Transmit Interrupt Enable bit
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 1 – BCLxIE MSSPx Bus Collision Interrupt Enable bit
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
Bit 0 – SSPxIE Synchronous Serial Port ‘x’ Interrupt Enable bit
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |