14.13.21 IPR3
Name: | IPR3 |
Address: | 0xEB8 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RC1IP | TX1IP | BCL1IP | SSP1IP | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 1 | 1 | 1 | 1 |
Bit 5 – RCxIP EUSARTx Receive Interrupt Priority bit
Value | Description |
---|---|
1 | High priority |
0 | Low priority |
Bit 4 – TXxIP EUSARTx Transmit Interrupt Priority bit
Value | Description |
---|---|
1 | High priority |
0 | Low priority |
Bit 1 – BCLxIP MSSPx Bus Collision Interrupt Priority bit
Value | Description |
---|---|
1 | High priority |
0 | Low priority |
Bit 0 – SSPxIP Synchronous Serial Port 'x' Interrupt Priority bit
Value | Description |
---|---|
1 | High priority |
0 | Low priority |