24.15.3 CWGxCLK
Name: | CWGxCLK |
Address: | 0x0F3B |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CS | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – CS Clock Source
Value | Description |
---|---|
1 |
HFINTOSC (remains operating during Sleep) |
0 |
FOSC |
Name: | CWGxCLK |
Address: | 0x0F3B |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CS | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Value | Description |
---|---|
1 |
HFINTOSC (remains operating during Sleep) |
0 |
FOSC |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.