24.15.6 CWGxAS0
Note:
- This bit may be written while EN = 0 (CWGxCON024.15.1 CWGxCON0), to place the outputs into the shutdown configuration.
- The outputs will remain in auto-shutdown state until the next rising edge of the CWG data input after this bit is cleared.
Name: | CWGxAS0 |
Address: | 0x0F41 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SHUTDOWN | REN | LSBD[1:0] | LSAC[1:0] | ||||||
Access | R/W/HS/HC | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 1 | 0 | 1 |
Bit 7 – SHUTDOWN Auto-Shutdown Event Status bit(1,2)
Value | Description |
---|---|
1 |
An auto-shutdown state is in effect |
0 |
No auto-shutdown event has occurred |
Bit 6 – REN Auto-Restart Enable bit
Value | Description |
---|---|
1 |
Auto-restart is enabled |
0 |
Auto-restart is disabled |
Bits 5:4 – LSBD[1:0] CWGxB and CWGxD Auto-Shutdown State Control bits
Value | Description |
---|---|
11 |
A logic ‘1 ’ is placed on CWGxB/D when an
auto-shutdown event occurs. |
10 |
A logic ‘0 ’ is placed on CWGxB/D when an
auto-shutdown event occurs. |
01 |
Pin is tri-stated on CWGxB/D when an auto-shutdown event occurs. |
00 |
The Inactive state of the pin, including polarity, is placed on CWGxB/D after the required dead-band interval when an auto-shutdown event occurs. |
Bits 3:2 – LSAC[1:0] CWGxA and CWGxC Auto-Shutdown State Control bits
Value | Description |
---|---|
11 |
A logic ‘1 ’ is placed on CWGxA/C when an
auto-shutdown event occurs. |
10 |
A logic ‘0 ’ is placed on CWGxA/C when an
auto-shutdown event occurs. |
01 |
Pin is tri-stated on CWGxA/C when an auto-shutdown event occurs. |
00 |
The Inactive state of the pin, including polarity, is placed on CWGxA/C after the required dead-band interval when an auto-shutdown event occurs. |