11.3 Storage Condition
Users must follow these specific storage conditions for the IS20xxS SoC.
- Calculated shelf life in the sealed bag: 24 months at <40℃ and <90% Relative Humidity (RH)
- Once the bag is opened, devices that are subjected to reflow solder or other high temperature process must be mounted within 168 hours of factory conditions, that is <30℃/60% RH
The following figure illustrates the IS20xxS SoC bag label details.