2.2 Pin Details
The following figure illustrates the pin diagram of the IS2008S and IS2010S.
The following table provides the pin description of the IS2008S and IS2010S.
| IS2008S and IS2010S Pin No | Pin Type(1) | Pin Name | Description |
|---|---|---|---|
| 1 | P | VCOM | Internal biasing voltage for codec |
| 2 | I | MICN2 | Mic2 mono differential analog negative input |
| 3 | I | MICP2 | Mic2 mono differential analog positive input |
| 4 | I | MICN1 | Mic1 mono differential analog negative input |
| 5 | I | MICP1 | Mic1 mono differential analog positive input |
| 6 | P | MICBIAS | Electric microphone biasing voltage |
| 7 | P | VDD_CORE | Core 1.2V power input; connect to CLDO_O pin |
| 8 | O | P1_2 |
I/O pin, default pull-high input EEPROM clock SCL |
| 9 | I/O | P1_3 |
I/O pin, default pull-high input EEPROM data SDA |
| 10 | I | RST_N | System Reset pin, active when rising edge |
| 11 | P | VDD_IO | I/O power supply input (2.7-3.3V); connect to LDO31_VO pin |
|
12 |
I/O |
P0_1 |
I/O pin, default pull-high input(2)
|
|
13 |
I/O |
P1_5 |
I/O pin, default pull high input(2)
|
| 14 | I | HCI_RXD | HCI UART data input |
| 15 | O | HCI_TXD | HCI UART data output |
| 16 | P | CODEC_VO | 3.1V LDO output for codec power |
| 17 | P | LDO31_VIN | 3.1V LDO input; connect to SYS_PWR pin |
| 18 | P | LDO31_VO | 3.1V LDO output |
| 19 | P | ADAP_IN | 5V power adapter input |
| 20 | P | BAT_IN | 3.3-4.2V Li-ion battery input |
| 21 | - | NC | No Connection |
| 22 | P | SAR_VDD | SAR 1.8V input; connect to BK_O pin |
| 23 | P | SYS_PWR | Power output which comes from BAT_IN or ADAP_IN |
| 24 | P | BK_VDD | 1.8V buck VDD Power Input; connect to SYS_PWR pin |
| 25 | P | BK_LX | 1.8V buck pin for switch |
| 26 | P | BK_O | 1.8V buck feedback input |
| 27 | I | PWR | Multi function push button and power-on key |
| 28 | I | LED2 | LED Driver 2 |
| 29 | I | LED1 | LED Driver 1 |
|
30 |
I/O |
P0_3 |
I/O pin, default pull-high input(2)
|
| 31 | P | CLDO_O | 1.2V core LDO output |
| 32 | P | PMIC_IN | PMU blocks power input; connect to BK_O pin |
| 33 | P | RFLDO_O | 1.28V RF LDO output |
| 34 | P | VBG | Bandgap output reference for decoupling interference |
| 35 | P | ULPC_VSUS | ULPC 1.2V output power |
| 36 | I | XO_N | 16 MHz crystal input negative |
| 37 | I | XO_P | 16 MHz crystal input positive |
| 38 | P | VCC_RF |
RF power input (1.28V) for both synthesizer and TX/RX block; connect to RFLDO_O pin |
| 39 | I/O | RTX | RF path (transmit/receive) |
| 40 | I | P0_2 |
I/O pin, default pull-high input(2) Play/Pause key (default), active-low |
|
41 |
I |
P2_0 |
I/O pin, default pull-high input system configuration, H: Application L: Baseband (IBDK mode) |
| 42 | I | P2_7 |
I/O pin, default pull high input(2) Volume up key (default), active-low |
| 43 | I | P0_5 |
I/O pin, default pull high input(2) Volume down (default), active-low |
| 44 | P | VDD_IO | I/O power supply input (2.7-3.3V); connect to LDO31_VO pin |
| 45 | P | VDD_AO |
Positive power supply dedicated to codec output amplifiers; connect to CODEC_VO pin |
| 46 | O | AOHPM | Headphone common mode output/sense input |
| 47 | O | AOHPL |
Left channel, analog headphone output |
| 48 | P | VDDA |
Positive power supply/reference voltage for codec; connect to CODEC_VO pin |
| 49 | P | EP | Exposed pads, used as ground (GND) pins |
- The conventions used in the table are indicated as follows:
- I = Input pin
- O = Output pin
- I/O = Input/Output pin
- P = Power pin
- All I/O pins are configured using the IS20XXS_UI tool, a Windows®-based utility.
The following figure illustrates the pin diagram of the IS2013S and IS2015S.
The following table provides the pin description of the IS2013S/IS2015S.
| IS2013S and IS2015S Pin No | Pin Type(1) | Pin Name | Description |
|---|---|---|---|
| 1 | P | VDDAO |
Positive power supply dedicated to codec output amplifiers; Connect to CODEC_VO pin |
| 2 | O | AOHPM | Headphone common mode output/sense input |
| 3 | O | AOHPL | Left channel analog headphone output |
| 4 | P | VDDA |
Positive power supply/reference voltage for codec; connect to CODEC_VO pin |
| 5 | P | VCOM | Internal biasing voltage for codec |
| 6 | I | MICN1 | Mic1 mono differential analog negative input |
| 7 | I | MICP1 | Mic1 mono differential analog positive input |
| 8 | P | MICBIAS | Electric microphone biasing voltage |
| 9 | I | AIL | Left channel single-ended analog inputs |
| 10 | P | VDD_CORE | Core 1.2V power input; connect to CLDO_O pin |
| 11 | O | P1_2 |
I/O pin, default pull high input EEPROM clock SCL |
| 12 | I/O | P1_3 |
I/O pin, default pull high input EEPROM data SDA |
| 13 | I | RST_N | System Reset pin, active when rising edge |
| 14 | P | VDD_IO | I/O power supply input (2.7-3.3V); connect to LDO31_VO pin |
|
15 |
I/O |
P0_1 |
I/O pin, default pull-high input(2)
|
|
16 |
I |
P2_4 |
I/O pin, default pull high input system configuration, L: Boot mode with P2_0 low combination |
|
17 |
I/O |
P0_4 |
I/O pin, default pull high input(2)
|
|
18 |
I/O |
P1_5 |
I/O pin, default pull high input(2)
|
| 19 | I | HCI_RXD | HCI UART input data |
| 20 | O | HCI_TXD | HCI UART output data |
| 21 | P | CODEC_VO | 3.1V LDO output for codec power |
| 22 | P | LDO31_VIN | 3.1V LDO input; connect to SYS_PWR pin |
| 23 | P | LDO31_VO | 3.1V LDO output |
| 24 | P | ADAP_IN | 5V power adapter input |
| 25 | P | BAT_IN | 3.3 to 4.2V Li-ion battery input |
| 26 | P | SAR_VDD | SAR 1.8V input; connect to BK_O pin |
| 27 | P | SYS_PWR | Power output which come from BAT_IN or ADAP_IN |
| 28 | P | LDO18_VDD | 1.8V LDO VDD Power Input; connect to SYS_PWR pin |
| 29 | P | LDO18_O | 1.8V LDO output |
| 30 | I | PWR | Multi-Function Push button and power on key |
| 31 | - | NC | No Connection |
| 32 | I | LED2 | LED Driver 2 |
| 33 | I | LED1 | LED Driver 1 |
|
34 |
I/O |
P0_0 |
I/O pin, default pull-high input(2)
|
|
35 |
I/O |
P0_3 |
I/O pin, default pull-high input(2)
|
| 36 | I | EAN |
Embedded ROM/External Flash enable H: Embedded; L: External Flash |
| 37 | P | CLDO_O | 1.2V core LDO output |
| 38 | P | PMIC_IN | PMU blocks power input; connect to BK_O pin |
| 39 | P | RFLDO_O | 1.28V RF LDO output |
| 40 | P | VBG | Bandgap output reference for decoupling interference |
| 41 | P | ULPC_VSUS | ULPC 1.2V output power |
| 42 | I | XO_N | 16 MHz crystal input negative |
| 43 | I | XO_P | 16 MHz crystal input positive |
| 44 | P | VCC_RF |
RF power input (1.28V) for both synthesizer and TX/RX block; connect to RFLDO_O pin |
| 45 | I/O | RTX | RF path (transmit/receive) |
| 46 | I | P0_2 |
I/O pin, default pull-high input(2) Play/Pause key (default), active-low |
|
47 |
I |
P2_0 |
I/O pin, default pull-high input system configuration, H: Application L: Baseband (IBDK mode) |
| 48 | I | P2_7 |
I/O pin, default pull-high input(2) Volume up key (default), active-low |
| 49 | I | P3_0 |
I/O pin, default pull-high input(2) Line-in detector (default), active-low |
| 50 | I | P0_5 |
I/O pin, default pull-high input(2) Volume down (default), active-low |
| 51 | P | VDD_IO | I/O power supply input (2.7-3.3V); connect to LDO31_VO pin |
| 52 | P | AVDD_CDA | Supply voltage of audio amplifier |
| 53 | P | VBP_CDA | Reference voltage output. |
| 54 | O | HPON_CDA | Negative BTL output of channel-1 |
| 55 | O | HPOP_CDA | Positive BTL output of channel-1 |
| 56 | P | PVDD_CDA | Supply voltage of power stage ch-1 |
| 57 | P | EP | Exposed pads, used as ground (GND) pins |
- The conventions used in the table are indicated as follows:
- I = Input pin
- O = Output pin
- I/O = Input/Output pin
- P = Power pin
- All I/O pins are configured using the UI tool, a Windows-based utility.