4 CMSIS-DAP Debug Interface

The Nano Debugger is an implementation of the CMSIS-DAP debugger interface standard specified by ARM and will appear as a Human Interface Device (HID) on the host computer’s USB subsystem.

HID devices typically don't need specific operating system drivers since they are widely used for mouse and keyboard applications. This also means that they may not obviously appear as Microchip devices in your system configuration or device manager.

Tip: For more information on device drivers, see section USB Drivers.