12 Pinout Reference

Table 12-1. Nano Debugger SAMD21 Pinout
32 QFN pinNameDescription
1CDC_TXCDC UART transmit
2CDC_RXCDC UART receive
3Power supply adjustAnalog output for power supply adjustment
4VTG_ADCAnalog input for target voltage measurement
5DBG0_RXReceive signal for debug interface data
6ReservedDo not connect
7DBG0_TXTransmit signal for debug interface data
8DBG1Debug interface clock
9VDDANAAnalog voltage supply for SAMD21
10GNDANAAnalog ground for SAMD21
11DBG2_CTRLLevel shifter direction for DBG2 (DGI GPIO)
12DBG2Data for DBG2 (DGI GPIO)
13Power supply enableEnable signal for power supply switch
14VBUS_ADCAnalog input for USB VBUS measurement
15DBG0_CTRLLevel shifter direction for DBG0 (debug data)
16DBG1_CTRLLevel shifter direction for DBG1 (debug clock)
17DBG3 RESET MCLROpen-drain control for DBG3 (RESET ,MCLR )
18VTG_ENEnable switch for target voltage
19CDC_RX_CTRLLevel shifter direction for CDC RX
20VOFFExternal voltage detection
21CDC_TX_CTRLLevel shifter direction for CDC TX
22ID_SYSID system
23USB_DMUSB data
24USB_DPUSB data
25BOOTForce bootloader entry
26RESETNano Debugger reset
27LEDStatus LED
28GNDGround
29VDDCORESAMD21 core decoupling
30VDDINSAMD21 VDD
31SWCLKSWCLK for debugging the Nano Debugger
32SWDIOSWDIO for debugging the Nano Debugger