13 Nano Debugger Firmware
13.1 Firmware Packs
The Nano Debugger firmware is not open source. Intel HEX files are included in the Tool Packs published by Microchip on the Microchip Packs Repository under PKOB nano support.
Inside each Tool Pack, you will find a firmware subfolder containing nedbg_fw.zip. The file avrtools_fw.xml provides information about the HEX file nedbg.hex.
Standalone Upgrade
Use pydebuggerupgrade to update the firmware on your Nano Debugger.
pydebuggerupgrade latest to automatically get the latest released firmwarepydebuggerupgrade <x.y.z>to automatically download and install the firmware in pack version x.y.z
IDE Upgrade
Legacy Upgraders
Use the atfw.exe from Microchip Studio:
atfw.exe -a <zipfile>to upgrade the firmware using a zip archive extracted from a Tool Pack
13.2 Revision History
| Revision | Tool Pack | Release date | Reference | Notable fixes and features |
|---|---|---|---|---|
| 1.34 | 1.18.x | December 2025 | FW5G-1580 |
|
| 1.33 | 1.17.969 | September 2025 | FW5G-1459 |
|
| 1.32 | 1.16.876 | March 2025 | FW5G-1362 |
|
| 1.31 | 1.14.751 | April 2024 | FW5G-1323 |
|
| 1.30 | 1.13.715 | October 2023 | FW5G-1306 |
|
| 1.29 | 1.12.711 | October 2023 | FW5G-1250 |
|
| 1.27 | 1.11.554 | December 2022 | FW5G-1192 |
|
| 1.25 | 1.10.488 | May 2022 | FW5G-1133 |
|
| 1.23 | 1.9.446 | December 2021 | FW5G-1086 |
|
| 1.22 | 1.7.295 | March 2021 | FW5G-880 |
|
| 1.21 | 1.5.210 | September 2020 | FW5G-744 |
|
| 1.20 | 1.3.164 | June 2020 | FW5G-708 |
|
| 1.17 | March 2020 | FW5G-620 |
| |
| 1.16 | 1.0.33 | March 2020 | FW5G-516 | Initial public tool pack release |
| pre 1.16 | - | 2018-2019 | FW5G-485 | Internal releases and bundles with Studio/MPLAB |