10.3.2 Memory Region Information
The next section of a linker script defines the various memory regions for the target device using the MEMORY command.
For the dsPIC33EP32MC504, several memory regions are defined:
/*
** Memory Regions
*/
MEMORY
{
data (a!xr) : ORIGIN = 0x1000, LENGTH = 0x1000
reset : ORIGIN = 0x0, LENGTH = 0x4
ivt : ORIGIN = 0x4, LENGTH = 0x1FC
program (xr) : ORIGIN = 0x200, LENGTH = 0x55EC
FICD : ORIGIN = 0x57F0, LENGTH = 0x2
FPOR : ORIGIN = 0x57F2, LENGTH = 0x2
FWDT : ORIGIN = 0x57F4, LENGTH = 0x2
FOSC : ORIGIN = 0x57F6, LENGTH = 0x2
FOSCSEL : ORIGIN = 0x57F8, LENGTH = 0x2
FGS : ORIGIN = 0x57FA, LENGTH = 0x2
FUID0 : ORIGIN = 0x800FF8, LENGTH = 0x2
FUID1 : ORIGIN = 0x800FFA, LENGTH = 0x2
FUID2 : ORIGIN = 0x800FFC, LENGTH = 0x2
FUID3 : ORIGIN = 0x800FFE, LENGTH = 0x2
}
Each memory region is range-checked as sections are added during the link process. If any region overflows, a link error is reported.
MEMORY regions are shown below.