10.3.2.3 Reset and Ivt Regions
reset : ORIGIN = 0x0, LENGTH = 0x4
The Reset region corresponds to an instruction or vector in program memory. The value stored here determines where the device should begin executing code upon power-up or after a hard reset.
reset : ORIGIN = 0x0, LENGTH = 0x4
ivt : ORIGIN = 0x4, LENGTH = 0x1FC
The ivt region corresponds to the interrupt vector table. Each entry
represents a word of program memory, which contains a 24-bit address. The linker
initializes the vector tables with appropriate data, according to standard naming
conventions.
Regions reset and ivt comprise the low address portion of
Flash memory that is not available for user programs.