41.6.12 ADCAP
Name: | ADCAP |
Address: | 0x3F0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CAP[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bits 4:0 – CAP[4:0] ADC Additional Sample Capacitor Selection
Value | Description |
---|---|
11111 to 00001 | Value of the additional capacitance (in pF) |
00000 | No additional capacitance |