41.6.24 ADCTX
Note:
- The context number is always
one number greater than the value written into the CTX bits. For example,
when the CTX bits are written with zero (CTX =
0
), Context 1 is in view. - When CTXSW is set, the CTX
bits are read-only and must only be read while context sequencing is enabled
(CSEN =
1
).
Name: | ADCTX |
Address: | 0x3FB |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CTXSW | CTX[1:0] | ||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit 7 – CTXSW Context Display Select
Value | Description |
---|---|
1 |
The scanner’s current context number is displayed in the CTX bits; the CTX bits are read-only(2) |
0 |
The user’s current context number is displayed in the CTX bits; the CTX bits are read/write |