41.6 ADCGxC
Note:
Refer to the “Pin Allocation Table” for details about available pins per port.
Name: | ADCGxC |
Address: | 0x0112 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CGC7 | CGC6 | CGC5 | CGC4 | CGC3 | CGC2 | CGC1 | CGC0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |