41.6.2 ADCON1
Name: | ADCON1 |
Address: | 0x3F4 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PPOL | IPEN | GPOL | PCSC | DSEN | |||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit 7 – PPOL Precharge Polarity
Value | Name | Description |
---|---|---|
x | ADPRE = 0 |
Bit has no effect |
1 | ADPRE > 0 |
External analog I/O pin is connected to VDD Internal AD sampling capacitor (CHOLD) is connected to VSS |
0 | ADPRE > 0 |
External analog I/O pin is connected to VSS Internal AD sampling capacitor (CHOLD) is connected to VDD |
Bit 6 – IPEN A/D Inverted Precharge Enable
Value | Name | Description |
---|---|---|
x | DSEN = 0 |
Bit has no effect |
1 | DSEN = 1 |
The precharge and guard signals in the second conversion cycle are the opposite polarity of the first cycle |
0 | DSEN = 1 |
Both Conversion cycles use the precharge and guards specified by PPOL and GPOL |
Bit 5 – GPOL Guard Ring Polarity Selection
Value | Description |
---|---|
1 | ADC guard Ring outputs start as digital high during Precharge stage |
0 | ADC guard Ring outputs start as digital low during Precharge stage |
Bit 1 – PCSC Precharge Sample Capacitor Only
Value | Description |
---|---|
1 | Precharge only applies to the internal sampling capacitor |
0 | Precharge applies to both the internal sampling capacitor and the external I/O pin |
Bit 0 – DSEN Double-Sample Enable
Value | Description |
---|---|
1 | Two conversions are processed as a pair. The selected computation is performed after every second conversion. |
0 | Selected computation is performed after every conversion |