44.6 Register Definitions: Operational Amplifier

Long bit name prefixes for the OPA peripherals are shown in the table below. Refer to the “Long Bit Names” section in the “Register and Bit Naming Conventions” chapter for more information.

Table 44-1. Operational Amplifier Bit Name Prefixes
Peripheral Bit Name Prefix
OPA1 OPA1
OPA2 OPA2