44.6.4 OPAxCON3
Name: | OPAxCON3 |
Address: | 0x122,0x12A |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FMS[1:0] | INTOE | PSS[1:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bits 7:6 – FMS[1:0] Feedback Mode Selection
Value | Description |
---|---|
11 | Reserved |
10 | Operational Amplifier Output Pin (OPAxOUT) |
01 | VDD |
00 | No Connection |
Bit 5 – INTOE Internal Output Enable
Value | Description |
---|---|
1 | Internal output is enabled/Primary output (OPAxOUT) is disabled |
0 | Internal output is disabled/Primary output (OPAxOUT) is enabled |
Bits 1:0 – PSS[1:0] Positive Source Selection
Value | Description |
---|---|
11 |
OPAxIN3+ |
10 |
OPAxIN2+ |
01 |
OPAxIN1+ |
00 |
OPAxIN0+ |