44.3.1 Factory Calibrated Input Offset Voltage

When setting the OFCSEL bits to ‘b00, the input offset voltage source will default to the factory offset calibration value. The factory calibrated input offset voltage value can be read from the OPAxOFFSET register.